LMDCP421P-LA3M030GT
Novanta IMS
Lexium MDrive
Powered by
CAD모델 선택
{schneider_electric/lexium_mdrive/lmd_linear_actuator_asmtab.prj},{NB=LMDCP421P-LA3M030GT},{PR=Lexium MDrive, with linear actuator external shaft},{CTRL=C},{COMM=P},{SIZE=42},{LEN=1},{CONN=P},{SS=3},{LS=LA},{SF=M},{SL=3.0},{NUT=G},{SC=T},{PPATH=lmd_linear_actuator_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Product
Lexium MDrive, with linear actuator external shaft
Control Type
Closed Loop
Absolute Encoder
Open Loop
Closed Loop
Absolute Encoder
Open Loop
Communication Type
Pulse/Direction
Programmable Motion Control
CANopen
EtherNet TCP/IP
Pulse/Direction
Programmable Motion Control
CANopen
EtherNet TCP/IP
Flange Size
NEMA 17 (1.7 inch/42mm)
NEMA 23 (2.3 inch/57mm)
NEMA 17 (1.7 inch/42mm)
NEMA 23 (2.3 inch/57mm)
Motor Length
Single Stack
Single Stack
Connector Style
Pluggable connectors, IP20 rating
M12 Circular connectors, IP20 rating
Pluggable connectors, IP20 rating
M12 Circular connectors, IP20 rating
Linear Style
External Shaft
External Shaft
Screw Lead
0.25" / 6.35 mm
0.125" / 3.175 mm
0.063" / 1.588 mm
0.25" / 6.35 mm
0.125" / 3.175 mm
0.063" / 1.588 mm
Screw End Finish
Metric
UNC
Smooth
None
Metric
UNC
Smooth
None
Screw Length
3.0" / 76.20 mm
3.1" / 78.74 mm
3.2" / 81.28 mm
3.3" / 83.82 mm
3.4" / 86.36 mm
3.5" / 88.90 mm
3.6" / 91.44 mm
3.7" / 93.98 mm
3.8" / 96.52 mm
3.9" / 99.06 mm
4.0" / 101.60 mm
4.1" / 104.14 mm
4.2" / 106.68 mm
4.3" / 109.22 mm
4.4" / 111.76 mm
4.5" / 114.30 mm
4.6" / 116.84 mm
4.7" / 119.38 mm
4.8" / 121.92 mm
4.9" / 124.46 mm
5.0" / 127.00 mm
5.1" / 129.54 mm
5.2" / 132.08 mm
5.3" / 134.62 mm
5.4" / 137.16 mm
5.5" / 139.70 mm
5.6" / 142.24 mm
5.7" / 144.78 mm
5.8" / 147.32 mm
5.9" / 149.86 mm
6.0" / 152.40 mm
6.1" / 154.94 mm
6.2" / 157.48 mm
6.3" / 160.02 mm
6.4" / 162.56 mm
6.5" / 165.10 mm
6.6" / 167.64 mm
6.7" / 170.18 mm
6.8" / 172.72 mm
6.9" / 175.26 mm
7.0" / 177.80 mm
7.1" / 180.34 mm
7.2" / 182.88 mm
7.3" / 185.42 mm
7.4" / 187.96 mm
7.5" / 190.50 mm
7.6" / 193.04 mm
7.7" / 195.58 mm
7.8" / 198.12 mm
7.9" / 200.66 mm
8.0" / 203.20 mm
8.1" / 205.74 mm
8.2" / 208.28 mm
8.3" / 210.82 mm
8.4" / 213.36 mm
8.5" / 215.90 mm
8.6" / 218.44 mm
8.7" / 220.98 mm
8.8" / 223.52 mm
8.9" / 226.06 mm
9.0" / 228.60 mm
9.1" / 231.14 mm
9.2" / 233.68 mm
9.3" / 236.22 mm
9.4" / 238.76 mm
9.5" / 241.30 mm
9.6" / 243.84 mm
9.7" / 246.38 mm
9.8" / 248.92 mm
9.9" / 251.46 mm
10.0" / 254.00 mm
10.1" / 256.54 mm
10.2" / 259.08 mm
10.3" / 261.62 mm
10.4" / 264.16 mm
10.5" / 266.70 mm
10.6" / 269.24 mm
10.7" / 271.78 mm
10.8" / 274.32 mm
10.9" / 276.86 mm
11.0" / 279.40 mm
11.1" / 281.94 mm
11.2" / 284.48 mm
11.3" / 287.02 mm
11.4" / 289.56 mm
11.5" / 292.10 mm
11.6" / 294.64 mm
11.7" / 297.18 mm
11.8" / 299.72 mm
11.9" / 302.26 mm
12.0" / 304.80 mm
12.1" / 307.34 mm
12.2" / 309.88 mm
12.3" / 312.42 mm
12.4" / 314.96 mm
12.5" / 317.50 mm
12.6" / 320.04 mm
12.7" / 322.58 mm
12.8" / 325.12 mm
12.9" / 327.66 mm
13.0" / 330.20 mm
13.1" / 332.74 mm
13.2" / 335.28 mm
13.3" / 337.82 mm
13.4" / 340.36 mm
13.5" / 342.90 mm
13.6" / 345.44 mm
13.7" / 347.98 mm
13.8" / 350.52 mm
13.9" / 353.06 mm
14.0" / 355.60 mm
14.1" / 358.14 mm
14.2" / 360.68 mm
14.3" / 363.22 mm
14.4" / 365.76 mm
14.5" / 368.30 mm
14.6" / 370.84 mm
14.7" / 373.38 mm
14.8" / 375.92 mm
14.9" / 378.46 mm
15.0" / 381.00 mm
15.1" / 383.54 mm
15.2" / 386.08 mm
15.3" / 388.62 mm
15.4" / 391.16 mm
15.5" / 393.70 mm
15.6" / 396.24 mm
15.7" / 398.78 mm
15.8" / 401.32 mm
15.9" / 403.86 mm
16.0" / 406.40 mm
16.1" / 408.94 mm
16.2" / 411.48 mm
16.3" / 414.02 mm
16.4" / 416.56 mm
16.5" / 419.10 mm
16.6" / 421.64 mm
16.7" / 424.18 mm
16.8" / 426.72 mm
16.9" / 429.26 mm
17.0" / 431.80 mm
17.1" / 434.34 mm
17.2" / 436.88 mm
17.3" / 439.42 mm
17.4" / 441.96 mm
17.5" / 444.50 mm
17.6" / 447.04 mm
17.7" / 449.58 mm
17.8" / 452.12 mm
17.9" / 454.66 mm
18.0" / 457.20 mm
3.0" / 76.20 mm
3.1" / 78.74 mm
3.2" / 81.28 mm
3.3" / 83.82 mm
3.4" / 86.36 mm
3.5" / 88.90 mm
3.6" / 91.44 mm
3.7" / 93.98 mm
3.8" / 96.52 mm
3.9" / 99.06 mm
4.0" / 101.60 mm
4.1" / 104.14 mm
4.2" / 106.68 mm
4.3" / 109.22 mm
4.4" / 111.76 mm
4.5" / 114.30 mm
4.6" / 116.84 mm
4.7" / 119.38 mm
4.8" / 121.92 mm
4.9" / 124.46 mm
5.0" / 127.00 mm
5.1" / 129.54 mm
5.2" / 132.08 mm
5.3" / 134.62 mm
5.4" / 137.16 mm
5.5" / 139.70 mm
5.6" / 142.24 mm
5.7" / 144.78 mm
5.8" / 147.32 mm
5.9" / 149.86 mm
6.0" / 152.40 mm
6.1" / 154.94 mm
6.2" / 157.48 mm
6.3" / 160.02 mm
6.4" / 162.56 mm
6.5" / 165.10 mm
6.6" / 167.64 mm
6.7" / 170.18 mm
6.8" / 172.72 mm
6.9" / 175.26 mm
7.0" / 177.80 mm
7.1" / 180.34 mm
7.2" / 182.88 mm
7.3" / 185.42 mm
7.4" / 187.96 mm
7.5" / 190.50 mm
7.6" / 193.04 mm
7.7" / 195.58 mm
7.8" / 198.12 mm
7.9" / 200.66 mm
8.0" / 203.20 mm
8.1" / 205.74 mm
8.2" / 208.28 mm
8.3" / 210.82 mm
8.4" / 213.36 mm
8.5" / 215.90 mm
8.6" / 218.44 mm
8.7" / 220.98 mm
8.8" / 223.52 mm
8.9" / 226.06 mm
9.0" / 228.60 mm
9.1" / 231.14 mm
9.2" / 233.68 mm
9.3" / 236.22 mm
9.4" / 238.76 mm
9.5" / 241.30 mm
9.6" / 243.84 mm
9.7" / 246.38 mm
9.8" / 248.92 mm
9.9" / 251.46 mm
10.0" / 254.00 mm
10.1" / 256.54 mm
10.2" / 259.08 mm
10.3" / 261.62 mm
10.4" / 264.16 mm
10.5" / 266.70 mm
10.6" / 269.24 mm
10.7" / 271.78 mm
10.8" / 274.32 mm
10.9" / 276.86 mm
11.0" / 279.40 mm
11.1" / 281.94 mm
11.2" / 284.48 mm
11.3" / 287.02 mm
11.4" / 289.56 mm
11.5" / 292.10 mm
11.6" / 294.64 mm
11.7" / 297.18 mm
11.8" / 299.72 mm
11.9" / 302.26 mm
12.0" / 304.80 mm
12.1" / 307.34 mm
12.2" / 309.88 mm
12.3" / 312.42 mm
12.4" / 314.96 mm
12.5" / 317.50 mm
12.6" / 320.04 mm
12.7" / 322.58 mm
12.8" / 325.12 mm
12.9" / 327.66 mm
13.0" / 330.20 mm
13.1" / 332.74 mm
13.2" / 335.28 mm
13.3" / 337.82 mm
13.4" / 340.36 mm
13.5" / 342.90 mm
13.6" / 345.44 mm
13.7" / 347.98 mm
13.8" / 350.52 mm
13.9" / 353.06 mm
14.0" / 355.60 mm
14.1" / 358.14 mm
14.2" / 360.68 mm
14.3" / 363.22 mm
14.4" / 365.76 mm
14.5" / 368.30 mm
14.6" / 370.84 mm
14.7" / 373.38 mm
14.8" / 375.92 mm
14.9" / 378.46 mm
15.0" / 381.00 mm
15.1" / 383.54 mm
15.2" / 386.08 mm
15.3" / 388.62 mm
15.4" / 391.16 mm
15.5" / 393.70 mm
15.6" / 396.24 mm
15.7" / 398.78 mm
15.8" / 401.32 mm
15.9" / 403.86 mm
16.0" / 406.40 mm
16.1" / 408.94 mm
16.2" / 411.48 mm
16.3" / 414.02 mm
16.4" / 416.56 mm
16.5" / 419.10 mm
16.6" / 421.64 mm
16.7" / 424.18 mm
16.8" / 426.72 mm
16.9" / 429.26 mm
17.0" / 431.80 mm
17.1" / 434.34 mm
17.2" / 436.88 mm
17.3" / 439.42 mm
17.4" / 441.96 mm
17.5" / 444.50 mm
17.6" / 447.04 mm
17.7" / 449.58 mm
17.8" / 452.12 mm
17.9" / 454.66 mm
18.0" / 457.20 mm
Nut
General purpose
Anti-Backlash
General purpose
Anti-Backlash
Screw Coating
Teflon®
None
Teflon®
None
CAD모델 다운로드
CAD 파일 생성
미리보기